Other Parts Discussed in Thread: LM3881, LM311, , TLV1701, TINA-TI
Can I use +24V V+ and -12V V- supplies on the part?
Input voltage range can be min. -12V to max. 20V.
If I use a pull-up to 3.3V on the open collector output what will the output waveform look like when crossing the compare thresholds?
Will the low voltage output go to 0V or V-?
I want to connect the output to a 3.3V logic input to trigger a turn on or shut down sequence via an LM3881 part.