What does the output do when the shutdown input is active? I see contradictory information in the datasheet and simulations.
Figure 2. Shutdown Timing - shows the output going high during shutdown and matches PSPICE simulation.
Section 7.3.4 Shutdown Function describes the output as high impedance during shutdown and requires a pull-up or pull-down to prevent floating states.
Please clarify.
Thanks.