Design of pre amplifier *** filter modules *** amplifier *** line driver for 100 mts
it comprises of first stage FET input followed bu high pass filter , log amplifier , then Band pass filter then lastly followed by line driver.
The output is a phantom power supply with supply of 28V
The above unit is used to interface Acoustic emmision of the following features .
- AE sensors freq 20 khz to 1 mhz
- FET amplifier or amp should be able to cover 6 decades.( log ampl to support 6 decades)
- Filter should be available in differnet modules.
- Line driver to support signal travel of 100 mtrs.
- Output should be +/- 10 V
i would like to suggest design of the above modules
SS Shetty