Part Number: LMK04832
Hi Team,
We are planning to use two LMK04832 ICs for synchronization between two systems.
1. Independent reference clock inputs are fed to either of the clock inputs.
2. A common SYNC pulse of 1Hz is generated from FPGA & fed to the SYNC pin of the LMK ICs.
I/P Clock: 155.52Mhz, O/P Clock: 13.824MHz (Synchronized to SYNC pulse).