Part Number: LMC555
LMC555の50%デューティ回路構成で発振周波数を2kHz設計しましたが、評価では周波数は1.792kHz、デューティは57%でした。デューティが50%に達しないのは、OUTPUT端子のHigh電圧がV+電圧まで上がっていないからだと思いますが、なぜOUTPUT端子の電圧が11V程度までしか上がらないのでしょうか?V+端子に印加される電圧は12Vで、OUTPUT端子には回路図以外の負荷は接続されていません。回路図と波形を添付しておりますので、ご対応ください。