When doing full assist calibration, can we force the VCO core to coincide with Table 6, and then query the part to determine the calibrated CAP and ISET for each frequency it is commanded? For example, get the CAP and ISET in VCO1 from 7500 to 8590MHz in 10MHz steps, VCO2 from 8600 to 9790, etc.
Can we ignore this note, and force 12.0 to 12.1GHz to use VCO5 instead of VCO4?