Part Number: LMX2581
Other Parts Discussed in Thread: CODELOADER, , LMX2582, LMK61E2, LMK04208
Dear Specialists,
My customer is testing LMX2581EVM.
He confirmed phase noise, the data is worse than webench result.
He couldn't achieve target spec.
Could you please advise about workaround?
Please see attached files.
(1)codeloader setting.pdf
(2)WEBENCH R2=1.8k.pdf
(3)webench R2=6.8k.pdf
(4)test data R2=1.8k.bmp
(5)test data R2=6.8k.bmp
(6)phase noise comparison
The customer has changed the parts from the default .
Ref in 10MHz >12MHz
Phase noise -140dBc/Hz@10kHz, -145dBc/Hz@100kHz, -145dBc/Hz@1MHz
R6 >NC
R13>47ohm
R14>NC
L3> 0ohm
Each outputs are terminated by 50ohm.
I appreciate your great help.
Best regards,
Shinichi