Part Number: LMK04616
Hi,
We are operating LMK04616 in single PLL(PLL2) mode. The reference clock input to LMK shall be from a low noise TCXO. Please provide the Phase noise at output clock
105MHz
The reference clock phase noise is as mentioned below. Carrier frequency, 100MHz and offset frequency in Hz:-
100, -107
1000, -130
10000, -148
100000, -151
1000000, -155
The configuration is as shown below:-