Part Number: TCA9545A
Hi Team,
Customer uses TCA9545A on the I2C as expander.
Master and slave side are 3.3V.
From the d/s figure 19, the min Rp is 900ohm for pull up 3.3V case.
Please provide your comment fpr the pull up resistor on master(1.2k) and slave side(2.2k). Do you have any concern for this design?
customer is worried the 1.2k and 2.2k are parallel relation. so 1.2k//2.2k resistor value is smaller than 900ohm.
Thanks,
SHH