Part Number: MSP-FET
Hi Everrybody,
I'm using MSP-FET with CCSv7.4 to debug & program MSP432 devices (currently MSP432P401R LaunchPad , later our own design with MSP432P401M). It's working OK.
I want to use the Backchannel UART also for debug purposes. Target MCLK is 16 MHz, 28800 Baud is working well without Flow Control. According to the documentation (SLAU647K) higher speed is only available with Flow Control or handshaking.
Flow Control means hardware flow control signals (RTS and CTS)? Or software Flow Control is also available with XONN/XOFF?
Is any eUSCI supports CTS and RTS signals?
Maybe somebody can help me!
Thanks,
Zoltan