Part Number: LM5118
Tool/software: WEBENCH® Design Tools
i use lm5118.I hope the output of the circuit board is 12V 3a,input is 10v,The circuit diagram is from WEBENCH,When I add a 6 ohm or less load, the output voltage drops,and The waveform of UVLO pin fluctuates up and down at 1.25V,
Wave form of UVLO When I add a load of 6 ohms
Wave form of inductance When I add a load of 6 ohms
Wave form of inductance When I add a load of 8 ohms
I found this to be similar to the hiccups on page 18 of the datasheet。But the load current doesn't seem to be that big
I hope I can get a solution to improve the output power. Thank you