FAQ: Isolation >> Electromagnetic Compatibility
| Digital Isolators | Isolated Interfaces | Opto-Emulators | |
| Electromagnetic  Compatibility | 
What is Radiated Emissions and how is it tested per CISPR 32?
What is Radiated Immunity in an isolator? How is it tested per IEC 61000-4-3?
What is Electrical Fast Transient (EFT) Immunity in isolators? How is it tested per IEC 61000-4-4?
What is ESD immunity and how does it affect isolators? How is it tested per IEC 61000-4-2?
What is Surge Immunity per IEC 61000-4-5? How does it affect the communication bus of the isolators? How is it tested?
Part Number: ISOM8110
Tool/software:
FAQ: Isolation >> Opto-Emulators >> Current FAQ
The ISOM8110 is designed for analog behavior. Switching performance is possible and depends on the circuit design. However, we need to pay attention to the test conditions to make sure the output transistor is in saturation mode (being used as a switch).
Part Number: ISOM8110
Tool/software:
Does TI have similar isolator to my optocoupler?
Yes! TI’s current driven isolators - the ISOM8xxx family - will cross with the most popular opto-isolators!
Part Number: ISO6441
Tool/software:
What are overvoltage tolerant inputs of digital isolators?