This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] [H] Part Recommendations and Technical Training

Quickly find technical training and video content related to isolation by clicking this link. 

FAQ: Isolation >> Part Recommendations and Technical Training

Digital Isolators Isolated Interfaces Transformer Drivers
Part Recommendations
and Technical Training

Part Recommendations For Different Isolated Interfaces
Isolated SPI Isolated UART Isolated GPIO Isolated CAN
Isolated RS-485/RS-422 Isolated I2C Isolated USB Isolated I2C + UART
Isolated I2C + SPI

Technical Training Table of Contents

Please select a link below to be directed to the available technical content for each topic

General Isolation Knowledge
Isolating SPI, UART, and GPIO Signals
Isolated CAN
Isolated RS-485/RS-422
Isolated Digital Inputs
Isolated I2C
Isolated LVDS
Isolated USB

General Isolation Knowledge
Isolation Glossary

High-Voltage Reinforced Isolation: Definitions and Test Methodologies

Understand and Apply Safety-limiting Values for Digital Isolators

Understanding Isolator Failure Modes for Safe Isolation

What can you do with a high-CMTI Isolator

Our Isolators are Certified. Are yours?

Robust Isolators Prevent You from Saying "I See Dead Circuits!"

Addressing High-Voltage Design Challenges with Reliable and Affordable Isolation Technologies

Enabling High Voltage Signal Isolation Quality and Reliability

Understanding Failure Modes in Isolators
4 Common Questions When Isolating Signal and Power
Why Signal Isolation Matters in 48-V HEV/EV Systems
Optimize the Emissions Performance in Your Isolated System
What is EMC? 4 questions About EMI, Radiated Emissions, ESD and EFT in Isolated Systems
Distance Through Insulation: How Digital Isolators Meet Certification Requirements
Pushing the envelope with High Performance, Digital-Isolation Technology
What the DIN VDE V 0884-11:2017-01 Standard Means for your Isolated Designs
Isolators as Insulators: Using Isolation for Electrical Safety
How to use Isolation to Improve ESD, EFT and Surge Immunity in Industrial Systems
How to Reduce Radiated Emissions of Digital Isolators for Systems with RF Modules
Upgrade your Explosive Atmosphere designs with IECEx-certified Digital Isolators
Understanding Electromagnetic Compliance Tests in Digital Isolators
Staying on Budget: How Digital Isolators are Transforming Field Transmitters
Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard
Isolation in Solar Power Converters: Understanding the IEC62109-1 Safety Standard
How Capacitive Isolation Solves Key Challenges in AC Motor Drives
Solving Lifetime and Temperature Challenges in AC Motor Drives with Capacitive-based Isolation
7 Steps to Choose the Right Isolators for AC Motor-drive Applications

Isolating SPI, UART, and GPIO Signals
Digital Isolator Design Guide
How to Select the Right Digital Isolator for your Design
Top 9 Design Questions About Digital Isolators
Fully Integrated Signal and Power Isolation – Applications and Benefits
Cool Down Your Industrial System Design with Integrated Data and Power Isolation
Small Doesn't Mean You Compromise Performance When Implementing Signal Isolation
Reducing System Cost, Size and Power Consumption in Isolated Data Acquisition Systems using ADS122U04
Digitally-isolated ADS8689 circuit design
ISO72x Digital Isolator Magnetic-Field Immunity
High-Voltage Lifetime of the ISO72x Family of Digital Isolators
The ISO72x Family of High-Speed Digital Isolators
Low-Emission Designs With ISOW7841 Integrated Signal and Power Isolator
Simplify Current and Voltage Monitoring with Isolated SPI and I2C in your Battery Management Systems (BMS)
Considerations for Selecting Digital Isolators
Solving High-temperature Isolation Design Challenges with AEC-Q100 Grade 0 Digital Isolators
How to Isolate Two-Wire Loop-Powered Field Transmitters
Isolated 24 V Power Supply Window Monitor Options
How to Meet the Higher Isolation Creepage & Clearance Needs in Automotive Applications
Intrinsic Safety Compliance of Digital Isolators in Explosive Atmospheres
How to Replace Optocouplers with Digital Isolators in Standard Interface Circuits
Converting SPI to GPIO Through Digital Isolators
Improve Your System Performance by Replacing Optocouplers with Digital Isolators
Signal and Power Isolation Considerations for Compact, Efficient Analog Input Modules
Signal Isolators with Integrated Power Deliver Low Emissions for CISPR32
How to Meet CISPR 32 Radiated Emissions Limits With ISOW7741
Why are Digital Isolators Certified to Meet Electrical Equipment Standards?
How to Isolate Signals with Digital Isolators in Emerging LEO Satellite Applications
Introduction to HVDC Architecture and Solutions for Control and Protection
A Reinforced-Isolated Analog Input Chain for Space Constrained Applications
Interfacing High-Voltage Applications to Low-Power Controllers
Industrial Data-Acquisition Interfaces with Digital Isolators
Extending the SPI bus for Long-Distance Communication

Isolated CAN
Top Design Questions About Isolated CAN Bus Design
Common Mode Chokes in CAN Networks: Source of Unexpected Transients
Isolated CAN Reference Design
Reduce Emissions and Drive Up Immunity in Your Isolated CAN Systems
Streamlining Isolated CAN and Power Interface Designs for 48-V HEV Systems
Now That You Have Isolated Your CAN Signals, What About Power?
Isolated CAN Solution by Using ISO1050 and SN6501
Isolate Your CAN Systems Without Compromising on Performance or Space
How to Isolate Signal and Power in Isolated CAN Systems
How to Design Isolated CAN Systems With Correct Bus Protection
Meeting the Timing Requirements of CAN FD in Isolated CAN Systems for HEV/EVs
How to Design an Isolated CAN Port for Space-Constrained Industrial Applications
Space-Grade, 30-krad, Isolated CAN Serial Transceiver Circuit
Benefits of an Isolated CAN Transceiver with Integrated Power

Isolated RS-485/RS-422
Top 7 Design Questions About Isolated RS-485 Transceivers
Optimize your Design with Isolated RS-485 Transceivers with Integrated Power
Isolated RS-485 to RS-485
How to Isolate Signal and Power for an RS-485 System
Robust Isolated RS-485 Enables New Industrial Applications
How to Isolate RS-485 for Smallest Size and Highest Reliability
Isolated RS-485 Transceiver Reference Design
How High Speed Isolated Interface Devices Increase Reliability Of Motor Drive Systems
The Hidden Cost of Optocouplers for Isolated RS-485 and CAN Designs
Space-Grade, 30-krad, Isolated RS-422 Serial Transceiver Circuit
Isolated RS-485 Transceivers Support DMX512 Stage Lighting and Special-Effects Applications
Data-rate independent half-duplex repeater design for RS-485

Isolated Digital Inputs
How To Simplify Isolated 24-V PLC Digital Input Module Designs
How To Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives
How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection
Space Saving Design Techniques for Multi-Channel High-Voltage Digital Input Modules
How to Design Isolated Digital Input Modules for Surge Immunity
L1 and L2 EV Charger Electric Vehicle Service Equipment Design Considerations

Isolated I2C
Simplify current and voltage monitoring with isolated SPI and I2C in your battery management systems (BMS)
How to Isolate Signal and Power for I2C
How Do Isolated I2C Buffers with Hot-Swap Capability and IEC ESD Improve Isolated I2C
Space-Grade, 30-krad, Isolated I2C Circuit
How Do Integrated GPIO Channels Improve Isolated I2C?
Designing a reinforced isolated I2 C-Bus® interface by using digital isolators
Top 6 Design Questions about I2C Isolators

Isolated LVDS
How High Speed Isolated Interface Devices Increase Reliability Of Motor Drive Systems
How to Design with Isolated LVDS in your Industrial System

Isolated USB
Compensate for Channel Loss with Equalizer Settings on High-Speed USB Isolators
Protect your Designs with Low-Emissions USB 2.0 Compliant 480 Mbps Isolators
How to implement an isolated USB 2.0 high speed, Type-C® DRP