Browse By Tags

  • DLP160AP: What does the AP mean?

    Part Number: DLP160AP

    Tool/software:

    I see different labels for different products.

    • What does Applied Pico mean? Does it only take in visible light?
    • What do your display products do differently than the AP or LC?
      • Do the DLP projectors work in similar…
  • DLP160AP: Flickering on the DLP glasses while switching the projector in 3D

    Other Parts Discussed in Thread: TPS65835

    Hello All,

    We have DLP 3D Projector (EH335, EH338) and we want to watch the SBS video in 3D for that we opened the SBS video on YouTube and set the 3D Format to SBS from auto, and switched 3D Mode to DLP Link from OFF b…
  • DLPA2005: LED activation causes fault interrupt and shutdown

    Part Number: DLPA2005
    Other Parts Discussed in Thread: DLPC3420, DLP160AP

    We are working on a custom board featuring the DLP160AP chipset (DLPC3420+DLPA2005). 

    We have a fully functional design which does not utilize the internal VLED driver and uses external…

  • 如何在新一款 MCU 應用中實作投影顯示器

    Other Parts Discussed in Post: DLPC3420, DLPC3421, DLPC3430

    您曾經考慮為微控制器驅動 (MCU) 應用加裝投影顯示器嗎?例如,請想像在家電中使用投影顯示器,不但可提供易於互動的介面,更具備鮮明色彩與低功耗,佔用空間也小於傳統 LCD 或薄膜電晶體。

    使用投影自由形式顯示器,設計人員可以透過無邊框的隨選顯示器提升人機介面 (HMI) 的新穎性與創新性,並在未使用時保持表面整潔。運用 DLP® 技術,可在小巧空間中加裝投影模組並顯示較大影像…

  • 次期マイコン アプリケーションでプロジェクション ディスプレイを実現する方法

    Other Parts Discussed in Post: DLP160CP, DLPC3420, DLPC3421, DLPC3430

    マイコン (MCU) ベースのアプリケーションに、プロジェクション (投影型) ディスプレイの追加を検討されたことはありますか?  たとえば、家電製品でプロジェクション ディスプレイを採用すると、鮮明な色と低消費電力のインターフェイスを通じて対話型操作を容易にすると同時に、従来型の LCD TFT (薄膜トランジスタ) ディスプレイより省スペース化を実現できます…

  • DLPC3420: DLP Controlled does not initialize, HOST_IRQ remains tri-stated

    Part Number: DLPC3420
    Other Parts Discussed in Thread: DLP160AP, , DLPA2005

    Hello,

    We are developing a custom DMD module with the DLPC3420 Controller, DLPA2005 PMIC and DLP160AP DMD.

    It appears that the DLP Controller does not initialize on our prototype…

  • DLP160AP: Firmware for Pin mapping options 3 and 4

    Part Number: DLP160AP
    Other Parts Discussed in Thread: DLPC3420

    I am developing a system using the DLPC3420 controller and DLP160AP DMD and I am trying to find a firmware for Pin mapping options 3 and 4 but your firmware selector shows only options 1…

  • [FAQ] What are valid DLP®︎ Pico chipset combinations?

  • DLP160AP: Is the DMD device be controlled directly with the MCU.

    Part Number: DLP160AP
    Other Parts Discussed in Thread: DLP2010, DLPC3435, DLPC3430, DLPC3420, DLPA2000, DLPA2005

    Hi Experts,

    Good day.

    Our customer wants to know if the DLP160AP or DLP2010 DMD device be controlled directly with the MCU. I was thinking about…

  • [FAQ] DLP160CP: How to emulate 0.16" DMD DLP system using DLP LightCrafter Display 3010 EVM-G2

    Part Number: DLP160CP
    Other Parts Discussed in Thread: DLP160AP, , DLPDLCR3010EVM-G2, DLPLCRD-GUI

    Dear DLP customers and E2E users,

    We are happy to announce the introduction of the new 0.16” nHD/QnHD DMDs: DLP160CP and DLP160AP. Using our existing portfolio…