Dear Expert
Regarding the VCXO issue of the CDCE913 clock management chip, there is a difference in the relationship and specifications between the voltage change and the Pulling Range when adjusting the VCTRL input voltage. Can you help analyze the cause of the problem.
Below is sch
When the VCTRL input is 1.0V as the reference, adjust the input to below 0.4V, with a Pulling Range of approximately -40PPM. Adjust the input to above 1.5V, with a Pulling Range of approximately+13PPM, which differs significantly from the curve characteristics