Texas Instruments (TI) Sensors support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search sensors IC content or ask technical support questions on everything from temperature and humidity sensors to magnetic sensors and mmWave sensors. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: PGA900 Other Parts Discussed in Thread: PGA300 , PGA302 , PGA305 Tool/software: I've been looking at various PGA devices, and was wondering if there is an overview and comparison for the different devices to measure pressure?
Part Number: PGA900 Other Parts Discussed in Thread: PGA300 , PGA302 , PGA305 Tool/software: Does TI have answers to various device questions for the PGA devices, including the following?
PGA900
PGA300
PGA302
PGA305
Thanks!
Other Parts Discussed in Thread: IWRL6432 Minor mode on the IWRL6432 requires users to set an argument for the maximum velocity that the IWRL6432 can detect minor mode points with. Points detected in minor mode with a velocity greater than this threshold…
Part Number: AWR2944 Other Parts Discussed in Thread: AWR2E44
TI does not typically specify acceptable x-ray levels on the device datasheet.
Experience has shown that most TI products will NOT be sensitive to typical x-ray inspection (with typical exposures…
Part Number: LDC5072-Q1 Theory of Operation
The LDC05072-Q1 is a front-end for inductive position sensors for measuring absolute rotary position in automotive and industrial applications. Inductive position sensors work on the principle of eddy curre…
Part Number: IWRL6432 Other Parts Discussed in Thread: UNIFLASH
Writing code to the IWRL6432 can be accelerated using a few developer tips. Here is a sequence of steps that may accelerate rapid iteration on software. Much of the information here is the…
Part Number: IWRL6432 The IWRL6432 can be used to detect presence for video camera systems. Integrating the IWRL6432 radar into an existing camera solution may require the user to send a signal to the camera from the radar when presence is detected. …
Part Number: IWRL6432
Introduction
When developing a product with the IWRL6432, some tasks may benefit from the ability to stream off the radar cube from the device. In certain scenarios, this may be possible over UART instead of the typical DCA1000…
Part Number: IWRL6432 Other Parts Discussed in Thread: SYSCONFIG
The xWRLx432 devices are designed with a deep sleep power state that allows the device to consume very little power when not chirping or processing data. When the device goes to deep sleep…