Texas Instruments (TI) Switches & multiplexers support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search switches & multiplexers IC content or ask technical support questions on everything from analog and protocol-specific switches/multiplexers (muxes) to power switches, encoders and decoders. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Other Parts Discussed in Thread: TMUX8212 , TMUX1112 For analog switches in many applications, several 100mA of current needs to be supported through the switch (from source to drain, or NO/NC to COM). Many devices already have a max current specified…
Part Number: SN3257-Q1 Other Parts Discussed in Thread: TMUX1574 , TS3A5018 , SN74CBTLV3257 , TMUX1575
Part Number
SN3257-Q1
TMUX1574
TS3A5018
SN74CBTLV3257
Operating Supply Voltage
1.5 to 5.5V
…
What are Overvoltage & Fault events?
An overvoltage or fault event is when a signal with a voltage greater than the maximum rating of the analog switch or multiplexer is fed into the device. These events can occur for many reasons such as EMI from a…
Mobile Industry Processor Interface (MIPI) is a protocol primarily used for high speed interfacing by smart phones, cameras, tablets, displays, and many other devices. A MIPI system consists of data line groups called lanes which work together to create…
Other Parts Discussed in Thread: TMUX1574 What is the Off Resistance of an Analog Switch / Multiplexer?
Off resistance of a switch / multiplexer is the resistance seen between a drain and source channel when the device is powered on (V CC = typical…
Other Parts Discussed in Thread: MUX36S08 What is Charge Injection?
Charge injection (Q INJ ) is the coupling of the switch control signal through some parasitic capacitance. The charge present from this parasitic capacitance is then injected into the…
Part Number: TS5A22364
What are Click and Pop Noises?
Click and pop noises occur when a step DC voltage is switched into the speaker. This DC voltage is heard as an audible “click” or “pop” from the output of the speaker.
The DC step voltage is…
Introduction
TI switches and multiplexers are often designed using one of three different circuit architectures that enable different characteristics and capabilities depending on which one is selected. The typical architectures can be broken down into…
Other Parts Discussed in Thread: SN74CB3Q3345 While all TI switches and multiplexers incorporate some type of ESD protection, the way they are implemented can differ significantly. The typical implementation can be seen below (simplified model):
In…