Texas Instruments (TI) Power management support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search power management IC content or ask technical support questions on everything from linear and DC/DC switching regulators to battery management and LED drivers. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: UCC27301A
Tool/software:
Attached below is the .zip file for the PSpice project that contains a few different schematics that allow for testing the driver and its characteristics with respect to operating conditions set forth by the desired…
Part Number: TPS2HCS10-Q1 Tool/software: The TPS2HCS10-Q1 device has an optional cyclic redundancy check (CRC) feature to ensure each SPI frame is transmitted and received properly. This CRC calculation is based on the CRC-4-ITU standard, with a polynomial…
Part Number: TINA-TI Other Parts Discussed in Thread: LM5180EVM-DUAL Tool/software: Many TI ICs support TINA simulations, including the LM5180 Primary Side Regulated (PSR) flyback device and LM5160 Fly-buck device. It is well known that a flyback or fly…
Part Number: BQ25756 Other Parts Discussed in Thread: BQ25750 , BQ25820
Tool/software:
The ACUV and ACOV pins program the input voltage operating window for the BQ2575X and the BQ2585X family of parts. When the input voltage is outside the programmed…
Part Number: REF54 Tool/software: The “C” version specifies 0°C-70°C in the device comparison table but the operating temperature in the datasheet is specified as -40°C to 125°C. What is the 0°C-70°C meant to represent if not the operating…
Part Number: TPS1H100-Q1
Tool/software:
The H, HB, and HC families of high-side power switch devices implement current limit by the placement of a resistor (R ILIM ) in external circuitry connected to the chip, and the current limit can be adjusted by the…
Overview:
In many applications the recommended Semitec 103AT-2 thermistor can be used, or a thermistor with the same specifications may be used. When the 103AT-2 is used or other thermistor with the same specifications, the temperature ranges in the…
Part Number: BQ25820EVM Other Parts Discussed in Thread: BQ25820 Tool/software: Hello all, Here is the BQ25820 Schematic and Layout Checklist: BQ25820_Schematic_And_Layout_Checklist.pdf Best Regards, Christian Moyer
Part Number: BQ25820EVM Other Parts Discussed in Thread: BQ25820 , BQSTUDIO Tool/software: Hello,
Here is a link to the BQ25820 BQZ file: Charger_1_00-bq25820.bqz
To install this bqz file, download the file and move it to the config folder of the BQStudio…
Part Number: BQ79631-Q1 Tool/software: Hello,
I'm reading the datasheet of BQ79631-Q1, and there is a question about AUX ADC measurements. I see AUX ADC operate MISC measurements including some internal reference voltages. But I couldn't find the full…