Texas Instruments (TI) Audio support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search audio IC content or ask technical support questions on everything from audio amplifiers (op amps) and audio converters (Codecs and ADCs) to audio interface and media processors. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: OPA1656
How do I design Low Noise & Low Distortion Headphone & Small Signal Audio Amplifiers?
Headphone Amplifiers
On-Chip Thin Film Resistors Enable High-Performance Audio Circuitry – SBOA312
Stabilizing Difference Amplifiers…
Part Number: PUREPATHCONSOLE
Hi,
In this FAQ you will find a couple solutions to fix the PPC3 stuck symptom during device initialization:
You can use a previous version of the installer, it can be downloaded from the attachment
ppc3_v3.1.3…
Part Number: TAS2505
Hi,
I would like to gather up some information about this device protection in one place. Our TAS2505 and TAS2505-Q1 devices feature protection scheme against situations like:
Overcurrent / Short Circuit
Class-D driver…
Part Number: TAS2505-Q1 Other Parts Discussed in Thread: TAS2505 , COEFFICIENT-CALC
Hi,
Our TAS2505 and TAS2505-Q1 devices feature up to six programmable biquads that can be used to add some equalization to your application. The GUI for this device…
Other Parts Discussed in Thread: DRV2700 , DRV8662 Hi,
When using a haptics driver device from the DRV26xx, DRV2700 and DRV8662 families, there are many questions around the actuator to be used. As general information, we can get some details about…
Part Number: TLV320DAC32
Hi!
The TLV320DAC32 is one of our low power stereo DAC that supports headphone outputs. This device has 2 registers pages with around 128 registers that need to be configured in order to use all the functions of the TLV320DAC32…
Hello,
Many of the TLV320AICxxxx and TLV320ADCxxxx datasheets refer to "standard" and "fast" I2C modes. Can you confirm which speeds these correspond to?
Other Parts Discussed in Thread: PUREPATHSTUDIO , TLV320AIC3204 , TLV320AIC3206 , TLV320AIC3256 , TLV320AIC3253 , TLV320AIC3254 , TLV320AIC3110 , TLV320AIC3100 , TLV320AIC3104 , TLV320AIC3120 Hello,
Do you have a list of common questions for TI's families…